0.18kw 2 Pole IE1 63M 230VD/400VY B3

MANUFACTURER Siemens
DESCRIPTION 0.18kw 2 Pole IE1 63M 230VD/400VY B3
PART NUMBER 1LA7 060-2AA10
RS STOCK NUMBER 7754515
Productselectie
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1LA7 060-2AA10 7754515 0.18kw 2 Pole IE1 63M 230VD/400VY B3 Siemens For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contacteer de leverancier
RS Components Distributor of electronic components
RS Components Ltd.