RÖHM
RÖHM


Duro-NC

Manufacturer RÖHM
Description Duro-NC
Part number 159459
CAD-modellen
Delen

Productselectie

Index Selector Size Id.-No. A (mm) B - Jaw movement C (mm) D H6 (mm) E (mm) F (mm) G H (mm) J (mm) Wedge stroke (mm) M (mm) N (mm) O min. (mm) O max. (mm) P (mm) Q R (mm) T (mm) U (mm) V max. (mm) a min. (mm) a max. (mm) b H6 (mm) e (mm) ø g (mm) h Maximum draw bar pull (kN) Max. total clamping force approx. (kN) Maximum permissible speed (min-1) Moment of inertia J (kgm2) Weight without top jaws approx. (kg)
1 1 140 159455 145 4.9 89 120 6 104.8 3 x M 10 18 80 16 35 50 0.5 16.5 9 M 45 x 1,5 - 89 40 181 31.4 53.2 18 18 54 M 5 x 8 25 49 6300 0.029 11
2 2 175 159456 175 6.7 105 140 6 104.8 3 x M 10 15 88 22 43 - 0 22 10 M 50 x 1,5 - 105 50 236 33.2 62.3 18 20 64 M 6 x 10 30 60 5300 0.068 18
3 3 200 159457 215 7 111 170 6 133.4 3 x M 12 18 114 23 52 - 0 23 15 M 60 x 1,5 - 112 62 294 35.5 79.5 20 22 76 M 6 x 10 50 100 5000 0.162 28
4 4 250 159458 260 8.25 132 220 6 171.4 3 x M 16 21 147 27 72 - 0 27 15 M 80 x 1,5 130 134 81 351 42.8 91.1 20 26 93 M 6 x 10 65 130 4200 0.39 46
5 5 315 159459 320 10.1 158 300 6 235 3 x M 20 29 173 33 91 - 0 33 19 M 100 x 2 160 160.6 103 423 52.3 115.7 26 32 120 M 6 x 10 80 160 3200 1.08 85
6 6 400 159460 400 11.5 155 380 6 330.2 3 x M 24 35 210 46 108 124 -61 -15 35 M 115 x 2 169 158.6 120 523 67.1 135.5 30 45 140 M 8 x 12 110 240 2700 2.5 126
7 7 500 159461 500 11.5 155 380 6 330.2 3 x M 24 35 210 46 108 124 -61 -15 35 M 115 x 2 169 158.6 120 570 73.5 159 30 45 140 M 8 x 12 110 240 2000 5.0 185
8 8 630 159462 630 11.5 175 380 6 330.2 6 x M 24 36 286 46 140 160 -41 5 25 M 148 x 2 219 185 192 771 86.8 206.1 40 65 210 M 8 x 12 150 330 1500 15.4 310

Documentatie

Contacteer de leverancier

RÖHM

RÖHM

Clamping technology

Google Map