1

Locking assembly - not self-centering TLK 300

Manufacturer Rexnord Tollok srl
Description Locking Assembly, not self centering, d= 120 mm, D= 134 mm
Part number TLK 300 120x134
Productselectie
Selector Part Number d x D (mm) B (mm) L1 (mm) Pre-Load Force - Pt (N) Total Force - Pa (N) Torque - Mt (N.m) Axial force - Fax (kN) Distance W 1 (mm) Distance W 2 (mm) Distance W 3 (mm) Distance W 4 (mm) Spacer Diameter Inside d1 (mm) Spacer Diameter Outside D1 (mm) Surface Pressure on Shaft - pw (N/mm²) Surface Pressure on Hub - pn (N/mm²) Weight (kg)
1 TLK 300 6x9 6 x 9 4.5 3.7 0 3800 2 0.84 2.5 2.5 3 4 6.1 8.9 115 75 0.002
2 TLK 300 7x10 7 x 10 4.5 3.7 0 3900 3 0.86 2.5 2.5 3 4 7.1 9.9 105 70 0.002
3 TLK 300 8x11 8 x 11 4.5 3.7 0 5300 5 1.17 2.5 2.5 3 4 8.1 10.9 120 90 0.002
4 TLK 300 9x12 9 x 12 4.5 3.7 7650 15600 8 1.76 2.5 2.5 3 4 9.1 11.9 140 105 0
5 TLK 300 10x13 10 x 13 4.5 3.7 7000 15600 10 1.91 2.5 2.5 3 4 10.1 12.9 135 105 0.002
6 TLK 300 12x15 12 x 15 4.5 3.7 7000 15600 11 1.91 2.5 2.5 3 4 12.1 14.9 115 90 0.002
7 TLK 300 13x16 13 x 16 4.5 3.7 6500 15600 13 2.02 2.5 2.5 3 4 13.1 15.9 110 90 0
8 TLK 300 14x18 14 x 18 6.3 5.3 11000 25400 22 3.18 3.5 3.5 4.5 5.5 14.1 17.9 115 90 0.005
9 TLK 300 15x19 15 x 19 6.3 5.3 10800 25400 24 3.24 3.5 3.5 4.5 5.5 15.1 18.9 110 85 0.005
10 TLK 300 16x20 16 x 20 6.3 5.3 10000 25400 27 3.42 3.5 3.5 4.5 5.5 16.1 19.9 105 85 0.006
11 TLK 300 17x21 17 x 21 6.3 5.3 9600 25400 30 3.51 3.5 3.5 4.5 5.5 17.1 20.9 105 85 0.006
12 TLK 300 18x22 18 x 22 6.3 5.3 9150 25400 32 3.61 3.5 3.5 4.5 5.5 18.1 21.9 100 80 0.007
13 TLK 300 19x24 19 x 24 6.3 5.3 12500 36000 49 5.22 3.5 3.5 4.5 5.5 19.2 23.8 140 110 0.007
14 TLK 300 20x25 20 x 25 6.3 5.3 12000 36000 53 5.33 3.5 3.5 4.5 5.5 20.2 24.8 135 105 0.009
15 TLK 300 22x26 22 x 26 6.3 5.3 9000 36000 66 6 3.5 3.5 4.5 5.5 22.2 25.8 135 115 0.007
16 TLK 300 24x28 24 x 28 6.3 5.3 8400 36000 73 6.13 3.5 3.5 4.5 5.5 24.2 27.8 130 110 0.008
17 TLK 300 25x30 25 x 30 6.3 5.3 10000 36000 72 5.77 3.5 3.5 4.5 5.5 25.2 29.8 115 95 0.009
18 TLK 300 28x32 28 x 32 6.3 5.3 7500 36000 88 6.33 3.5 3.5 4.5 5.5 28.2 31.8 115 100 0.01
19 TLK 300 30x35 30 x 35 6.3 5.3 8600 36000 91 6.08 3.5 3.5 4.5 5.5 30.2 34.8 100 85 0.011
20 TLK 300 32x36 32 x 36 6.3 5.3 7900 45000 131 8.24 3.5 3.5 4.5 5.5 32.2 35.8 130 115 0.011
21 TLK 300 35x40 35 x 40 7 6 10000 54000 171 9.77 3.5 3.5 4.5 5.5 35.2 39.8 125 110 0.016
22 TLK 300 36x42 36 x 42 7 6 11700 54000 169 9.39 3.5 3.5 4.5 5.5 36.2 41.8 115 100 0.019
23 TLK 300 38x44 38 x 44 7 6 11000 54000 181 9.55 3.5 3.5 4.5 5.5 38.2 43.8 110 95 0.021
24 TLK 300 40x45 40 x 45 8 6.6 13900 66000 231 11.57 3.5 4.5 5.5 6.5 40.2 44.8 115 105 0.021
25 TLK 300 42x48 42 x 48 8 6.6 15550 66000 235 11.22 3.5 4.5 5.5 6.5 42.2 47.8 110 95 0.026
26 TLK 300 45x52 45 x 52 10 8.6 28300 99000 353 15.71 3.5 4.5 5.5 6.5 45.2 51.8 105 95 0.045
27 TLK 300 48x55 48 x 55 10 8.6 24700 132000 572 23.84 3.5 4.5 5.5 6.5 48.2 54.8 155 135 0.043
28 TLK 300 50x57 50 x 57 10 8.6 23600 132000 602 24.08 3.5 4.5 5.5 6.5 50.2 56.8 150 130 0.045
29 TLK 300 55x62 55 x 62 10 8.6 21700 132000 670 24.35 3.5 4.5 5.5 6.5 55.2 61.8 140 125 0.049
30 TLK 300 56x64 56 x 64 12 10.4 29500 157200 790 28.2 3.5 4.5 5.5 7 56.2 63.8 130 115 0.07
31 TLK 300 60x68 60 x 68 12 10.4 27500 157200 860 28.6 3.5 4.5 5.5 7 60.2 67.8 125 110 0.07
32 TLK 300 63x71 63 x 71 12 10.4 26500 157200 910 28.8 3.5 4.5 5.5 7 63.2 70.8 120 105 0.08
33 TLK 300 65x73 65 x 73 12 10.4 25500 157200 950 29.2 3.5 4.5 5.5 7 65.2 72.8 115 100 0.09
34 TLK 300 70x79 70 x 79 14 12.2 31000 209600 1380 39.4 3.5 5 6.5 7.5 70.3 78.7 125 110 0.115
35 TLK 300 71x80 71 x 80 14 12.2 31000 209600 1400 39.4 3.5 5 6.5 7.5 71.3 79.7 120 110 0.11
36 TLK 300 75x84 75 x 84 14 12.2 34700 209600 1450 38.6 3.5 5 6.5 7.5 75.3 83.7 115 100 0.12
37 TLK 300 80x91 80 x 91 17 15 48000 290000 2200 55 4 6 6.5 8 80.3 90.7 125 105 0.21
38 TLK 300 85x96 85 x 96 17 15 45500 305000 2400 56.4 4 6 6.5 8 85.3 95.7 120 105 0.21
39 TLK 300 90x101 90 x 101 17 15 43600 320000 2730 60.5 4 6 6.5 8 90.3 100.7 120 105 0.22
40 TLK 300 95x106 95 x 106 17 15 41300 330000 3050 64.2 4 6 6.5 8 95.3 105.7 120 110 0.23
41 TLK 300 100x114 100 x 114 21 18.7 61000 445000 4200 84 5 6 7 9 100.3 113.7 120 105 0.39
42 TLK 300 110x124 110 x 124 21 18.7 66000 485000 5150 93.6 5 6 7 9 110.3 123.7 120 105 0.42
43 TLK 300 120x134 120 x 134 21 18.7 60300 510000 6050 100.8 5 6 7 9 120.2 133.7 120 105 0.46
44 TLK 300 130x148 130 x 148 28 25.3 96300 765000 9600 147.6 5 7 9 11 130.4 147.6 120 105 0.86
45 TLK 300 140x158 140 x 158 28 25.3 89000 800500 11000 158.5 6 7 9 11 140.4 157.6 120 105 0.96
46 TLK 300 150x168 150 x 168 28 25.3 85000 860000 12900 172 6 7 8 11 150.4 167.6 120 105 1
47 TLK 300 160x178 160 x 178 28 25.3 78600 900000 14600 182.5 6 7 9 11 160.4 177.6 120 110 1
48 TLK 300 170x191 170 x 191 33 30 117400 1160000 19500 229 7 9 10 12 170.5 190.5 120 105 1.54
49 TLK 300 180x201 180 x 201 33 30 111300 1200000 21300 236 7 9 10 12 180.5 200.5 120 105 1.5
50 TLK 300 190x211 190 x 211 33 30 105000 1260000 24200 255 7 9 10 12 190.5 210.5 120 110 1.8
51 TLK 300 200x224 200 x 224 38 34.8 134200 1550000 31000 310 7 8 11 13 200.6 223.4 120 105 2.4
52 TLK 300 210x234 210 x 234 38 34.8 127200 1610000 35000 333 7 9 11 13 210.6 233.4 120 110 2.5
53 TLK 300 220x244 220 x 244 38 34.8 122100 1690000 38000 345 7 9 11 13 220.6 243.4 120 110 2.6
54 TLK 300 230x257 230 x 257 43 39.5 164500 2000000 47000 408 7 10 12 14 230.6 256.4 120 105 3.4
55 TLK 300 240x267 240 x 267 43 39.5 157400 2250000 51000 425 7 10 12 14 240.6 266.4 120 110 3.8
56 TLK 300 250x280 250 x 280 48 44 190000 2060000 52000 415 7 10 13 16 250.8 279.2 100 89 4.8
57 TLK 300 260x290 260 x 290 48 44 182000 2132000 56500 435 7 10 13 16 260.8 289.2 100 89 4.9
58 TLK 300 270x300 270 x 300 48 44 177000 2207000 61000 450 7 10 13 16 270.8 299.2 100 89 5
59 TLK 300 280x313 280 x 313 53 49 206000 2536000 72500 520 7 11 14 17 280.8 312.2 100 89 6.4
60 TLK 300 290x323 290 x 323 53 49 222000 2632000 77500 535 7 11 14 17 290.8 322.2 100 89 6.5
61 TLK 300 300x333 300 x 333 53 49 214000 2704000 83000 555 7 11 14 17 300.8 332.2 100 89 6.8
62 TLK 300 320x360 320 x 360 65 59 292000 3492000 114000 710 10 15 20 25 321 359 100 89 11
63 TLK 300 340x380 340 x 380 65 59 272000 3672000 128500 755 10 15 20 25 341 379 100 89 11.5
64 TLK 300 360x400 360 x 400 65 59 258000 3858000 144000 800 10 15 20 25 361 399 100 90 12.3
65 TLK 300 380x420 380 x 420 65 59 269000 4069000 160500 845 10 15 20 25 381 419 100 90 13
66 TLK 300 400x440 400 x 440 65 59 256000 4256000 178000 890 10 15 20 25 401 439 100 90 13.7
67 TLK 300 420x460 420 x 460 65 59 244000 4444000 196000 935 10 15 20 25 421 459 100 90 14.1
Part Number
d x D (mm)
B (mm)
L1 (mm)
Pre-Load Force - Pt (N)
Total Force - Pa (N)
Torque - Mt (N.m)
Axial force - Fax (kN)
Distance W 1 (mm)
Distance W 2 (mm)
Distance W 3 (mm)
Distance W 4 (mm)
Spacer Diameter Inside d1 (mm)
Spacer Diameter Outside D1 (mm)
Surface Pressure on Shaft - pw (N/mm²)
Surface Pressure on Hub - pn (N/mm²)
Weight (kg)
Documentatie
Contacteer de leverancier
Rexnord Tollok srl Locking assemblies
Rexnord Tollok srl