1

10095

Manufacturer POGGI
Description 10095 A 80
Part Number 141009080
Productselectie
Selector Part Number Description Material d D Bore mm S U V W b t
1 141009000 10095 A 00 Cast iron 143 190 42 119 18 24 95 - -
2 141009050 10095 A 50 Cast iron 143 190 50 119 18 24 95 14 53,8
3 141009055 10095 A 55 Cast iron 143 190 55 119 18 24 95 16 59,3
4 141009060 10095 A 60 Cast iron 143 190 60 119 18 24 95 18 64,4
5 141009065 10095 A 65 Cast iron 143 190 65 119 18 24 95 18 69,4
6 141009070 10095 A 70 Cast iron 143 190 70 119 18 24 95 20 74,9
7 141009075 10095 A 75 Cast iron 143 190 75 119 18 24 95 20 79,9
8 141009080 10095 A 80 Cast iron 143 190 80 119 18 24 95 22 85,4
9 141009085 10095 A 85 Cast iron 143 190 85 119 18 24 95 22 90,4
10 141009090 10095 A 90 Cast iron 143 190 90 119 18 24 95 25 95,4
11 141009095 10095 A 95 Cast iron 143 190 95 119 18 24 95 25 100,4
12 141009100 10095 A 100 Cast iron 143 190 100 119 18 24 95 28 106,4
Part Number
Description
Material
d
D
Bore mm
S
U
V
W
b
t
Documentatie
Contacteer de leverancier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.