AE MP SH DP 177X177

Mounting panel

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Mounting panel
Internal article number 0899453
GTIN (EAN) code 4055626281414
width 160
height 160
color Silver
material Steel, galvanized
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Productbeschrijving

Mounting panel, width: 160 mm, height: 160 mm, color: silver-colored

Contacteer de leverancier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map