1

AWHW Weld-on hooks

Manufacturer pewag
Description AWHW Weld-on hooks
Code AWHW 1,3
WLL [kg] 1300
Weight [kg/pc.] 0.6
Productselectie
Selector Code Description WLL [kg] b [mm] c [mm] g [mm] h [mm] L [mm] Weight [kg/pc.]
1 AWHW 1,3 AWHW Weld-on hooks 1300 25 34 25 71 95 0.6
2 AWHW 3,8 AWHW Weld-on hooks 3800 35 40 29 105 132 1.3
3 AWHW 6,3 AWHW Weld-on hooks 6300 45 49 34 130 167 2.8
4 AWHW 10 AWHW Weld-on hooks 10000 50 49 34 133 175 3.7
Code
Description
WLL [kg]
b [mm]
c [mm]
g [mm]
h [mm]
L [mm]
Weight [kg/pc.]
Documentatie
Contacteer de leverancier
pewag Manufacturer of chains
pewag austria GmbH