1

27627 Rod ends with plain bearing external thread

Manufacturer norelem
Description ROD END W. PLAIN BEARING M05X20 FREE-CUTTING STEEL, RIGHT-HAND THREAD, D=5
Part Number 27627-05
Productselectie
Selector Part Number Description Customs tariff number Country of origin Region of origin L1 B K L=GEWINDELÄNGE α A D1=GEWINDE H H1 D=BEFESTIGUNGSBOHRUNG Version Dynamic base loads kN Static base loads kN Max. static tensile stress N short-term Max. static tensile stress N long-term Max. transverse stress N short-term Max. transverse stress N long-term
1 27627-05 ROD END W. PLAIN BEARING M05X20 FREE-CUTTING STEEL, RIGHT-HAND THREAD, D=5 84833080 EU 9 18 11,11 20 13° 33 M5 8 6 5 right-handed thread 7,5 4,3
3 27627-06 ROD END W. PLAIN BEARING M06X22 FREE-CUTTING STEEL, LEFT-HAND THREAD, D=6 84833080 EU 12 20 12,7 22 13° 36 M6 9 6,75 6 right-handed thread 9,3 6
5 27627-08 ROD END W. PLAIN BEARING M08X25 FREE-CUTTING STEEL, LEFT-HAND THREAD, D=8 84833080 EU 15 24 15,87 25 13° 42 M8 12 9 8 right-handed thread 16,7 11
7 27627-10 ROD END W. PLAIN BEARING M10X29 FREE-CUTTING STEEL, RIGHT-HAND THREAD, D=10 84833080 EU 05 15 28 19,05 29 13° 48 M10 14 10,5 10 right-handed thread 23,4 17,4 800 400 80 40
15 27627-12 ROD END W. PLAIN BEARING M12X33 FREE-CUTTING STEEL, LEFT-HAND THREAD, D=12 84833080 EU 05 19 32 22,22 33 13° 54 M12 16 12 12 right-handed thread 32 23,5 6000 3000 1300 650
21 27627-16 ROD END W. PLAIN BEARING M16X40 CARBON STEEL, LEFT-HAND THREAD, D=16 84833080 EU 22 42 28,57 40 15° 66 M16 21 15 16 right-handed thread 52,7 32
23 27627-20 ROD END W. PLAIN BEARING M20X1,5X47 CARBON STEEL, LEFT-HAND THREAD, D=20 84833080 EU 28 50 34,92 47 15° 78 M20x1,5 25 18 20 right-handed thread 78,1 43,8
25 27627-22 ROD END W. PLAIN BEARING M22X1,5X51 CARBON STEEL, LEFT-HAND THREAD, D=22 84833080 EU 26 54 38,1 51 15° 84 M22x1,5 28 20 22 right-handed thread 97,2 52,6
27 27627-051 ROD END W. PLAIN BEARING M05X20 FREE-CUTTING STEEL, LEFT-HAND THREAD, D=5 84833080 EU 9 18 11,11 20 13° 33 M5 8 6 5 left-handed thread 7,5 4,3
28 27627-061 ROD END W. PLAIN BEARING M06X22 FREE-CUTTING STEEL, LEFT-HAND THREAD, D=6 84833080 EU 12 20 12,7 22 13° 36 M6 9 6,75 6 left-handed thread 9,3 6
29 27627-081 ROD END W. PLAIN BEARING M08X25 FREE-CUTTING STEEL, LEFT-HAND THREAD, D=8 84833080 EU 15 24 15,87 25 13° 42 M8 12 9 8 left-handed thread 16,7 11
30 27627-101 ROD END W. PLAIN BEARING M10X29 FREE-CUTTING STEEL, LEFT-HAND THREAD, D=10 84833080 EU 15 28 19,05 29 13° 48 M10 14 10,5 10 left-handed thread 23,4 17,4
31 27627-121 ROD END W. PLAIN BEARING M12X33 FREE-CUTTING STEEL, LEFT-HAND THREAD, D=12 84833080 EU 19 32 22,22 33 13° 54 M12 16 12 12 left-handed thread 32 23,5
32 27627-161 ROD END W. PLAIN BEARING M16X40 CARBON STEEL, LEFT-HAND THREAD, D=16 84833080 EU 22 42 28,57 40 15° 66 M16 21 15 16 left-handed thread 52,7 32
33 27627-201 ROD END W. PLAIN BEARING M20X1,5X47 CARBON STEEL, LEFT-HAND THREAD, D=20 84833080 EU 28 50 34,92 47 15° 78 M20x1,5 25 18 20 left-handed thread 78,1 43,8
34 27627-221 ROD END W. PLAIN BEARING M22X1,5X51 CARBON STEEL, LEFT-HAND THREAD, D=22 84833080 EU 26 54 38,1 51 15° 84 M22x1,5 28 20 22 left-handed thread 97,2 52,6
Part Number
Description
Customs tariff number
Country of origin
Region of origin
L1
B
K
L=GEWINDELÄNGE
α
A
D1=GEWINDE
H
H1
D=BEFESTIGUNGSBOHRUNG
Version
Dynamic base loads kN
Static base loads kN
Max. static tensile stress N short-term
Max. static tensile stress N long-term
Max. transverse stress N short-term
Max. transverse stress N long-term
Documentatie
Contacteer de leverancier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem