MS193-20F-NS Drawn-Seamless EMI/RFI shield FRAME

19.3 x 18.3 x 3.5mm Two-piece RF Shield/EMI Shield FRAME (Nickel Silver)

Manufacturer Masach Tech
Description 19.3 x 18.3 x 3.5mm Two-piece Drawn-Seamless EMI/RFI Shield FRAME (Nickel Silver)
Part Number MS193-20F-NS
Material Nickel Silver
Size 19.3 x 18.3 x 3.5mm
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Documentatie

Contacteer de leverancier

Masach Tech

Masach Tech

Setting the Standard for Shielding. Masach brings twenty five years of know-how and expertise into every standard shield produced. Our ever-growing selection of standard EMI/RFI shields is the largest in the industry, saving our customers precious time and money while catering to the electronic industry’s growing high frequency and RF applications. With emphasis on technology and design, Masach drawn EMI/RFI shields boast top performance across the metrics, featuring a seamless protective cage, robust construction, optimal planarity and two-piece shield design.

Google Map