1
Manufacturer Jena Rotary Technology Ltd
Description D 27 TPG Spindle
Part Number D27
Productselectie
Selector Part Number Description MAXIMUM SPEED (RPM) POWER (kW) POWER (HP) SUPPLY FREQUENCY (Hz) DRIVE VOLTAGE BODY TYPE LUBRICATION TOOL INTERFACE COOLING ORIENTATION WHEEL DIAMETER (mm) WHEEL DIAMETER (in) WHEEL WIDTH (mm) WHEEL WIDTH (in) WHEEL BORE (mm) WHEEL BORE (in) INTERNAL WHEEL DIAMETER (mm) INTERNAL WHEEL DIAMETER (in) INTERNAL WHEEL WIDTH (mm) INTERNAL WHEEL WIDTH (in) WHEEL CENTRE HEIGHT (mm) WHEEL CENTRE HEIGHT (in)
1 D27 D 27 TPG Spindle 16000 0,25 0,33 50/60 MOTORISED TO ORDER TOOL POST GREASE GRINDING WHEEL FAN HORIZONTAL 76,2 3 12,7 0,5 12,7 0,5 1 0,5 0,5 0,5 15,9 0,625
Part Number
Description
MAXIMUM SPEED (RPM)
POWER (kW)
POWER (HP)
SUPPLY FREQUENCY (Hz)
DRIVE
VOLTAGE
BODY TYPE
LUBRICATION
TOOL INTERFACE
COOLING
ORIENTATION
WHEEL DIAMETER (mm)
WHEEL DIAMETER (in)
WHEEL WIDTH (mm)
WHEEL WIDTH (in)
WHEEL BORE (mm)
WHEEL BORE (in)
INTERNAL WHEEL DIAMETER (mm)
INTERNAL WHEEL DIAMETER (in)
INTERNAL WHEEL WIDTH (mm)
INTERNAL WHEEL WIDTH (in)
WHEEL CENTRE HEIGHT (mm)
WHEEL CENTRE HEIGHT (in)
Documentatie
Contacteer de leverancier
Jena Rotary Technology Ltd Kuroda Jena Tec is a leading name in the design, manufacture and supply of linear and rotary motion products and services
Jenaer Gewindetechnik GmbH
Jena Rotary Technology Ltd
Jena Tec Inc.