1

EH 23390. Eccentric Quick clamps with female thread, adjustable

Manufacturer HALDER-Standard Parts
Description EH 23390.0103 Eccentric Quick Clamps with female thread, adjustable
Reference number EH 23390.0103
Material Support washer: Thermoplastic PA, glass-fiber reinforced; Lever: Zinc die-cast, plastic coated, black; Threaded part, Inner parts, Adjusting nut: Steel, galvanised
Productselectie
Selector Reference number Material l (mm) d1 d3 (mm) d4 (mm) h2 max. (mm) h3 Regulating range (mm) b (mm) s Stroke at 90° lever position (mm) t1 (mm) t2 min. in clamping position (mm) g (g)
3 EH 23390.0103 Steel 63 M5 16 19 16.4 1.5 16 0.75 13 3 65
1 EH 23390.0101 Steel 63 M6 16 19 16.4 1.5 16 0.75 13 3 64
2 EH 23390.0102 Steel 82 M8 20 25 19.5 2.5 20 1 15 3.7 130
4 EH 23390.0303 Stainless steel 63 M5 16 19 16.4 1.5 16 0.75 13 3 65
5 EH 23390.0301 Stainless steel 63 M6 16 19 16.4 1.5 16 0.75 13 3 64
6 EH 23390.0302 Stainless steel 82 M8 20 25 19.5 2.5 20 1 15 3.7 130
Reference number
Material
l (mm)
d1
d3 (mm)
d4 (mm)
h2 max. (mm)
h3 Regulating range (mm)
b (mm)
s Stroke at 90° lever position (mm)
t1 (mm)
t2 min. in clamping position (mm)
g (g)
Documentatie
Contacteer de leverancier
HALDER-Standard Parts Standard Parts
Erwin Halder KG