GROB
GROB


Linear actuator Mini 01

Manufacturer GROB Antriebstechnik
Description Linear actuator Mini 01
Part number Mini 01-D/D-1600-0.5-100-O/P
CAD-modellen
Delen

Productselectie

El. connection
Stroke speed (mm/s)
Stroke (mm)
Adjustment ring
Stroke
max. Stroke force (N)
1600
Motor speed (min-1)
1300
Motor power (kW)
0.022
Duty cycle (%)
50-60
Planetary gear
3-st
Trapezoidal thread
10x2 Sd
Mounting
Position of clamping ring (mm)
[ >55< .. 222 ]
Connection head
Brake
Potentiometer
Encoder
no
Force dependent shut off (only for mounting A)
no
CAD No.
0
Note:
Our technical sales dept. is looking forward to support you with the correct configuration of our Mini linear drives.

Documentatie

Contacteer de leverancier

GROB

GROB

Linear units, gears, drive unit elements

Google Map