EXW - SS 316 2-hole spherical flange bearings

 
Manufacturer EXTREME BEARING
Description SS 316 2-hole spherical flange bearings, Size 024, Spherical roller bearing, Type-T, Housing seal : Radial seal, AS type, Cover seal : Cover seal, VK type
Part number EXW T 024 AS VK
Axis diameter 23.81 mm
Axis diameter 15/16 inch
Dynamic load 59 kN
Static load 62 kN
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Bearing
Housing seal
Cover seal

Documentatie

Contacteer de leverancier

EXTREME BEARING

EXTREME BEARING

Corrosion free roller bearings

Google Map