EXL - SS 316 3-bolt flange bracket bearing housings

 
Manufacturer EXTREME BEARING
Description SS 316 3-bolt flange bracket bearing housings, Size 028, Spherical roller bearing, Type-T, Housing seal : Radial seal, AS type, Cover seal : Cover seal, VK type
Part number EXL T 028 AS VK
Axis diameter 28.57 mm
Axis diameter 1 1/8 inch
Dynamic load 81 kN
Static load 88 kN
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Bearing
Housing seal
Cover seal

Documentatie

Contacteer de leverancier

EXTREME BEARING

EXTREME BEARING

Corrosion free roller bearings

Google Map