EXAIR
EXAIR

Model HT143200-316 2 NPT High Temperature Type 316 Stainless Steel Threaded Line Vac Kit

Threaded Line Vac Kit

Manufacturer EXAIR
Description Model HT143200-316 2 NPT High Temperature Type 316 Stainless Steel Threaded Line Vac Kit
Manufacturer Part Number HT143200-316
E-Shop link https://www.exair.com/ht143200-316.html?pub=197.bn
Material Type 316 Stainless Steel
Air Inlet 3/8 NPT
Inlet/Outlet 2 NPT
Air Consumption 45 SCFM (1,274 SLPM)
Line Vac Type High Temperature Threaded Line Vac
Temp. Rating 900°F (482°C)
CAD-modellen
Delen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Productbeschrijving

EXAIR's Threaded Line Vac air operated conveyors convert ordinary pipe into a powerful conveying system for parts, scrap, trim and other bulk materials. Threaded Line Vacs attach easily to plumbing pipe couplers, making it easy to build a complete system using ordinary pipe and fittings. Kits include a Threaded Line Vac, mounting bracket, filter separator and pressure regulator (with coupler). Models from 3/8 to 3 NPT are available in aluminum, type 303 stainless steel, and type 316 stainless steel.

Contacteer de leverancier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map