1

Forged Clamp Straps – Straight, Locator Nose, Inch

Clamps & Accessories

Manufacturer Carr Lane
Description Forged Clamp Straps – Straight, Locator Nose, Inch
Part Number CL-4-FSCS
Material Steel
Finish Black Oxide
Productselectie
Selector Part Number Description Base Part Number Option Material Finish STUD SIZE (Inch) A (Inch) B (Inch) C (Inch) D (Inch) E (Inch) F (Inch) G (Inch) H (Inch) J (Inch) Measurement
1 CL-4-FSCS Forged Clamp Straps – Straight, Locator Nose, Inch CL-4-FSCS Steel Black Oxide 5/8-11 4 1-5/8 1-3/16 1-21/32 11/16 7/16 11/16 3/4 1/2 Inch
2 CL-4-FSCS-NOTHREAD Forged Clamp Straps – Straight, Locator Nose, Without Thread, Inch CL-4-FSCS Without Thread Steel Black Oxide 5/8-11 4 1-5/8 1-3/16 1-21/32 11/16 7/16 11/16 3/4 1/2 Inch
3 CL-6-FSCS Forged Clamp Straps – Straight, Locator Nose, Inch CL-6-FSCS Steel Black Oxide 5/8-11 6 1-3/4 1-1/4 2-5/16 1-3/8 9/16 11/16 7/8 9/16 Inch
4 CL-6-FSCS-NOTHREAD Forged Clamp Straps – Straight, Locator Nose, Without Thread, Inch CL-6-FSCS Without Thread Steel Black Oxide 5/8-11 6 1-3/4 1-1/4 2-5/16 1-3/8 9/16 11/16 7/8 9/16 Inch
5 CL-8-FSCS Forged Clamp Straps – Straight, Locator Nose, Inch CL-8-FSCS Steel Black Oxide 3/4-10 8 2-1/8 1-1/2 3 2 11/16 13/16 1-1/8 3/4 Inch
6 CL-8-FSCS-NOTHREAD Forged Clamp Straps – Straight, Locator Nose, Without Thread, Inch CL-8-FSCS Without Thread Steel Black Oxide 3/4-10 8 2-1/8 1-1/2 3 2 11/16 13/16 1-1/8 3/4 Inch
7 CL-10-FSCS Forged Clamp Straps – Straight, Locator Nose, Inch CL-10-FSCS Steel Black Oxide 7/8-9 10 2-1/2 1-3/4 3-5/8 2-3/4 13/16 15/16 1-3/8 15/16 Inch
8 CL-10-FSCS-NOTHREAD Forged Clamp Straps – Straight, Locator Nose, Without Thread, Inch CL-10-FSCS Without Thread Steel Black Oxide 7/8-9 10 2-1/2 1-3/4 3-5/8 2-3/4 13/16 15/16 1-3/8 15/16 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
STUD SIZE (Inch)
A (Inch)
B (Inch)
C (Inch)
D (Inch)
E (Inch)
F (Inch)
G (Inch)
H (Inch)
J (Inch)
Measurement
Productbeschrijving

High-strength Tapped-Heel Clamp Strap, available with a plain radius nose or locator nose. These clamp straps have a tapped heel that accepts an adjustable rear support, such as a Stud leveling Foot. Available to fit 5/8-11, 3/4-10, and 7/8-9 stud sizes. Made in USA.

For a complete clamp assembly, order the following additional items separately:

Stud Leveling Foot

Clamping Stud

Spherical Nut & Washer

Clamp Spring

Flat Washer

Jam Nut

Documentatie
Contacteer de leverancier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane