binder
binder

Size A male connector (panel mount), Contacts: 2+PE, unshielded, solder, IP40 without seal, UL, ESTI+, VDE

series 210, Automation Technology - Solenoid Valve Connectors

Manufacturer binder
Description Size A male connector (panel mount), Contacts: 2+PE, unshielded, solder, IP40 without seal, UL, ESTI+, VDE
Part Number 43 1701 000 03
Mass 5.174
product segment Automation Technology - Solenoid Valve Connectors
numbers of contacts 2+PE
design male connector (panel mount)
locking system central bolt
termination solder
installation type Panel Mount
EMC unshielded
degree of protection IP40 without seal, IP65 with seal, see accessories
wire gauge mm 1.00 mm²
wire gauge AWG AWG 17
Mechanical durability > 50 Mating cycles
Rated current 10 A
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group III
CAD-modellen
Delen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Productbeschrijving

male connector (panel mount)

Contacteer de leverancier

binder

binder

Connectors

Google Map