binder
binder

M16 IP67 female panel mount connector, Contacts: 2, unshielded, solder, IP67, UL, front mounting

M16, series 723, Miniature Connectors

Manufacturer binder
Description M16 IP67 female panel mount connector, Contacts: 2, unshielded, solder, IP67, UL, front mounting
Part Number 09 0104 80 02
Mass 8.342
product segment Miniature Connectors
numbers of contacts 2
design female panel mount connector
locking system screw
termination solder
installation type Panel Mount
EMC unshielded
degree of protection IP67
wire gauge mm 0.75 mm²
wire gauge AWG AWG 18
Mechanical durability > 500 Mating cycles
Rated current 7 A
Rated voltage 250 V
pollution degree 1
overvoltage category III
insulating material group I
CAD-modellen
Delen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Productbeschrijving

female panel mount connector

Contacteer de leverancier

binder

binder

Connectors

Google Map