M12 Female panel mount connector, Contacts: 4, unshielded, single wires, IP68, UL, M16x1.5

M12-T, series 813, Automation Technology - Voltage and Power Supply

 
Manufacturer binder
Description M12 Female panel mount connector, Contacts: 4, unshielded, single wires, IP68, UL, M16x1.5
Part Number 76 0240 0115 00044-0200
Mass 24.90
product segment Automation Technology - Voltage and Power Supply
numbers of contacts 4
design Female panel mount connector
locking system screw
termination single wires
installation type Housing assembly
EMC unshielded
coding T-coded
degree of protection IP68
wire gauge mm 1.38 mm²
wire gauge AWG AWG 16
Mechanical durability > 100 Mating cycles
Rated current 12.0 A
Rated voltage 63 V
pollution degree 3
overvoltage category III
insulating material group II
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Productbeschrijving

M12 Female panel mount connector, Contacts: 4, unshielded, single wires, IP68, UL, M16x1.5

Contacteer de leverancier

binder

binder

Connectors

Google Map