2

RD24 female cable connector, Contacts: 6+PE, 8,0 - 10,0 mm, Shielding is not possible, solder, IP67, UL, ESTI+, VDE, PG11, PG11

RD24, series 693, Power connectors

Manufacturer binder
Description female cable connector, Cable mounting, bolted, solder, IP67, > 500 mating cycles, 6+PEpin
Part Number 99 4226 110 07
Mass 38.408
product segment Power connectors
numbers of contacts 6+PE
design female cable connector
locking system bolted
termination solder
installation type Cable mounting
EMC no
degree of protection IP67
wire gauge mm max. 0,75 mm²
wire gauge AWG max. 20
cable outlet 8,0 - 10,0 mm
mechanical operation > 500 mating cycles
Rated current 10 A (8 A UL)
Rated voltage 250
pollution degree 3
overvoltage category III
insulating material group III
Productselectie
Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 4226 110 07 female cable connector, Cable mounting, bolted, solder, IP67, > 500 mating cycles, 6+PEpin 38.408 1 Power connectors 6+PE female cable connector bolted solder Cable mounting no IP67 max. 0,75 mm² max. 20 8,0 - 10,0 mm > 500 mating cycles 10 A (8 A UL) 250 3 III III
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Productbeschrijving

RD24 female cable connector, Contacts: 6+PE, 8,0 - 10,0 mm, Shielding is not possible, solder, IP67, UL, ESTI+, VDE, PG11, PG11

Documentatie
Contacteer de leverancier
binder Connectors
Franz Binder GmbH + Co.