Bauer Gear Motor
Bauer Gear Motor

Helical Bevel BK-Series - Without Efficiency Class

BK40-61U/D11SA4

Manufacturer Bauer Gear Motor
Description Helical Bevel BK-Series - Without Efficiency Class
Part number BK40-61U/D11SA4_3_35_40,88
Power [kW] 3
Speed [rpm] 35
Torque [Nm] 730
Service factor [--] 1,05
Ratio [:1] 40,88
Weight [ca. kg] 90
Radial Force [N] 7600
Radial Force (Reinforced) [N] 17000
CAD-modellen
Delen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Contacteer de leverancier

Bauer Gear Motor

Bauer Gear Motor

Google Map