1

Rectangle Base Plate (Model-D111005)

Manufacturer AVIC Baoding Xiangyang
Description Rectangle Base Plate (Model-D111005) D111005
Part number D111005
Productselectie
Selector Code L L1 m n Weight(kg)
1 D111005 300 150 2 6 19.7
2 D111010 450 225 4 8 30
3 D111015 600 300 6 10 39.7
4 D111020 750 375 8 12 49.9
Code
L
L1
m
n
Weight(kg)
Contacteer de leverancier
AVIC Baoding Xiangyang Baoding Xiangyang is a subsidiary of Aviation Industry Corporation of China (AVIC), founded in 1964,the state-owned large-scale level 2 enterprise, high-tech enterprise, the largest domestic manufacturer of precision modular fixturing systems.
AVIC Baoding Xiangyang Aviation Precision Machinery Co.,Ltd.
中航工业保定向阳航空精密机械有限公司