WS10SG - Cable Extension Position Sensor, Version with digital output SSI with magnetic encoder

Manufacturer ASM Automation Sensorik Messtechnik GmbH
Description WS10SG - Cable Extension Position Sensor, Version with digital output SSI with magnetic encoder, Measurement range: 250 mm, Output: SSI synchronous serial interface, Linearity: ±0.10% f.s. (standard), M4 cable fixing - WS10SG-250-10-MSSI-L10-M4-M12A8
Part number WS10SG-250-10-MSSI-L10-M4-M12A8
Series WS10SG
Measurement range 250 mm
Output SSI synchronous serial interface
Linearity ±0.10% f.s. (standard)
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

SeriesConnectionOutput
WS10SG - Cable Extension Position Sensor, Version with digital output SSI with magnetic encoderConnector M12, 8 pinSSI synchronous serial interface
Measurement range (mm)
Resolution
Linearity
Cable fixing

Documentatie

Contacteer de leverancier

ASM Automation Sensorik Messtechnik GmbH

ASM Automation Sensorik Messtechnik GmbH

ASM Sensors offers innovative high-quality sensor solutions for displacement, angle and inclination. Based on more than 40 years of experience, ASM sensors has become a leading company in the development and production of position sensors. A unique product range of 7 product lines satisfies numerous application requirements.

Google Map