Allied Electronics & Automation
Allied Electronics & Automation


0.75kw 2 Pole IE2 80M 230VD/400VY B5

Manufacturer SIEMENS
Description 0.75kw 2 Pole IE2 80M 230VD/400VY B5
Part Number 1LE1001-0DA22-2FB4
Allied Stock Number 70382175
CAD-modellen
Delen

Productselectie

Index Selector Manufacturer Part Number Description Allied Stock Number URL
1 1 SIEMENS 1LE1001-0DA22-2FB4 0.75kw 2 Pole IE2 80M 230VD/400VY B5 70382175 Buy Now

Contacteer de leverancier

Allied Electronics & Automation

Allied Electronics & Automation

Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.

Google Map