VTZ

VTZ

VTZ Collective fans for outdoor installation

Manufacturer Aereco
Designation VTZ VTZ1075
Reférence VTZ1075
RefId 540135
Color metal
Overall Height [mm] 290
IP Protection IP54
Manufacturer Product Link https://www.aereco.com/product/vtz/
Uniformat D3042
Output Height [mm] 336
Nominal Voltage [V] 230
Maximum Air Flow [m³/h] 500
Overall Width [mm] 445
Frequency [Hz] 50
Output Width [mm] 336
MasterFormat 23 35 00
Mass [kg] 10
Main Material galvanised steel
Maximum Power DC [W] 83
Designation Exhaust fan VTZ1075
Maximum Air Pressure [Bar] 0.003
Omniclass 23-33 41 19
Model_id 22603
Model_type 3D Static
Productselectie
Selector Reférence Designation Color Overall Height [mm] IP Protection Manufacturer Product Link Uniformat Output Height [mm] Nominal Voltage [V] Maximum Air Flow [m³/h] Overall Width [mm] Frequency [Hz] Output Width [mm] MasterFormat Mass [kg] Main Material Maximum Power DC [W] Designation Maximum Air Pressure [Bar] Omniclass
1 VTZ1075 VTZ VTZ1075 metal 290 IP54 https://www.aereco.com/product/vtz/ D3042 336 230 500 445 50 336 23 35 00 10 galvanised steel 83 Exhaust fan VTZ1075 0.003 23-33 41 19
2 VTZ1145 VTZ VTZ1145 metal 577 IP54 https://www.aereco.com/product/vtz/ D3042 697 230 5120 954 50 697 23 35 00 48 galvanised steel 520 Exhaust fan VTZ1145 0.003 23-33 41 19
3 VTZ1078 VTZ VTZ1078 metal 400 IP54 https://www.aereco.com/product/vtz/ D3042 595 230 2750 720 50 595 23 35 00 23 galvanised steel 450 Exhaust fan VTZ1078 0.003 23-33 41 19
4 VTZ1077 VTZ VTZ1077 metal 400 IP54 https://www.aereco.com/product/vtz/ D3042 595 230 1749.996 720 50 595 23 35 00 21 galvanised steel 150 Exhaust fan VTZ1077 0.003 23-33 41 19
5 VTZ1076 VTZ VTZ1076 metal 338 IP54 https://www.aereco.com/product/vtz/ D3042 436 230 1000 547 50 436 23 35 00 12 galvanised steel 160 Exhaust fan VTZ1076 0.003 23-33 41 19
6 VTZ1125 VTZ VTZ1125 metal 577 IP54 https://www.aereco.com/product/vtz/ D3042 697 230 7000 954 50 697 23 35 00 57 galvanised steel 690 Exhaust fan VTZ1125 0.003 23-33 41 19
Reférence
Designation
Color
Overall Height [mm]
IP Protection
Manufacturer Product Link
Uniformat
Output Height [mm]
Nominal Voltage [V]
Maximum Air Flow [m³/h]
Overall Width [mm]
Frequency [Hz]
Output Width [mm]
MasterFormat
Mass [kg]
Main Material
Maximum Power DC [W]
Designation
Maximum Air Pressure [Bar]
Omniclass
Documentatie
Contacteer de leverancier
Aereco Aereco développe des solutions de ventilation innovantes pour les bâtiments résidentiels et les bureaux avec un concept clé : la modulation des débits d’air en fonction des besoins.
Aereco