ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business

Input DC reactors for three phase drives 9A

Fabrikant ABB’s Industrial Solutions Business
Beschrijving Input DC reactors for three phase drives 9A
Referentie 168395
EAN 8425095683952
Catalog Number DCR9A4H0
Current (A) 9
Voltage (V) 483
Voltage Type (AC/DC) DC
Power Dissipation (W) 9W
CAD-modellen
Delen

Productselectie

Index Selector Referentie Beschrijving EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W)
1 1 168395 Input DC reactors for three phase drives 9A 8425095683952 DCR9A4H0 9 483 DC 9W

Contacteer de leverancier

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map