ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business

Input AC reactors for three phase drives 70A

Fabrikant ABB’s Industrial Solutions Business
Beschrijving Input AC reactors for three phase drives 70A
Referentie 168519
EAN 8425095685192
Catalog Number ACRP70A0H29
Current (A) 70
Voltage (V) 494
Voltage Type (AC/DC) AC
Power Dissipation (W) 147W
CAD-modellen
Delen

Productselectie

Index Selector Referentie Beschrijving EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W)
1 1 168519 Input AC reactors for three phase drives 70A 8425095685192 ACRP70A0H29 70 494 AC 147W

Contacteer de leverancier

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map