ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business

Input AC reactors for three phase drives 35A

Fabrikant ABB’s Industrial Solutions Business
Beschrijving Input AC reactors for three phase drives 35A
Referentie 168516
EAN 8425095685161
Catalog Number ACRP35A0H58
Current (A) 35
Voltage (V) 480
Voltage Type (AC/DC) AC
Power Dissipation (W) 98W
CAD-modellen
Delen

Productselectie

Index Selector Referentie Beschrijving EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W)
1 1 168516 Input AC reactors for three phase drives 35A 8425095685161 ACRP35A0H58 35 480 AC 98W

Contacteer de leverancier

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map