ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business


Hti100 automatische schakelaar 10kA 4P 100A 10-20 In

Fabrikant ABB’s Industrial Solutions Business
Beschrijving Hti100 automatische schakelaar 10kA 4P 100A 10-20 In
Referentie 671571
EAN 5413656715719
Catalog Number Hti104D100
Current (A) 100
Voltage Type (AC/DC) AC
Trigger Current (A ) 10000A
CAD-modellen
Delen

Productselectie

Index Selector Referentie Beschrijving EAN Catalog Number Current (A) Voltage Type (AC/DC) Trigger Current (A )
1 1 671571 Hti100 automatische schakelaar 10kA 4P 100A 10-20 In 5413656715719 Hti104D100 100 AC 10000A

Contacteer de leverancier

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map