ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business


FDN 160 Schakelaar Icu 50kA/415VAC Ue 690VAC 3P 3D - 25A LTMD

Fabrikant ABB’s Industrial Solutions Business
Beschrijving FDN 160 Schakelaar Icu 50kA/415VAC Ue 690VAC 3P 3D - 25A LTMD
Referentie 430102
EAN 5050096301029
Catalog Number FDN36TD025ED
Current (A) 25
Voltage (V) 690
Voltage Type (AC/DC) AC/DC
Trigger Current (A ) 50kA/415V
CAD-modellen
Delen

Productselectie

Index Selector Referentie Beschrijving EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 1 430102 FDN 160 Schakelaar Icu 50kA/415VAC Ue 690VAC 3P 3D - 25A LTMD 5050096301029 FDN36TD025ED 25 690 AC/DC 50kA/415V

Contacteer de leverancier

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map