ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business

Digitale enkelfasig kWh energiemeters 1 Mod MT+D1i 32 1M

Fabrikant ABB’s Industrial Solutions Business
Beschrijving Digitale enkelfasig kWh energiemeters 1 Mod MT+D1i 32 1M
Referentie 665248
EAN 5413656652489
Catalog Number MT+D1i 32 1M
Current (A) 32
Voltage (V) 230
Voltage Type (AC/DC) AC
Power Dissipation (W) ≤1
Height(mm) 89
Width(mm) 17,8
Depth(mm) 62,8
Protection degree IP20
CAD-modellen
Delen

Productselectie

Index Selector Referentie Beschrijving EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 1 665248 Digitale enkelfasig kWh energiemeters 1 Mod MT+D1i 32 1M 5413656652489 MT+D1i 32 1M 32 230 AC ≤1 89 17,8 62,8 IP20

Contacteer de leverancier

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map