Watts Water Technologies
Watts Water Technologies

Stainless Steel Manifolds

Manufacturer Watts Water Technologies
Description Stainless Manifold 2 Port
Manufacturer Part Number 2PORT5504
Stainless Steel Round Pipe 1" M
Distance Between Outlets 50mm
캐드 모델
공유
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

제품 설명

Stainless steel round pipe manifold. Flat-sealing male thread on both sides. Low installation depth. Connection nipple G ¾" with Eurocone. Pressure tested. The manifold can be adapted to the individual requirements on-site by using the modular accessories. Supply: Flowmeter with particularly small pressure loss and shut-off function. Return: Control and shut-off valve with adaptation M30 × 1,5 (closing point: 11,8 mm). Flow meters with shut off function and scale 0-4 l/min. Heating circuit connection ¾" M with Eurocone. Supply branch on the top.
Ready-to-mount with brackets. EN1264 Compliant.

Technical Features

  • Max. admissible operation temperature: +90 °C
  • Min. admissible operation temperature: -10 °C *
  • Max. admissible operation pressure: 10 bar
  • Valves and fittings: Brass CW614N /CW617N
  • Manifold Pipe: stainless steel 1.4301
  • O-Rings: EPDM Elastomers
  • Washers: EPDM Elastomers or Aramid AFM34
  • Ball seat: PTFE
  • Polymers: Impact- and temperature resistant
  • Brackets: Steel, galvanized

공급업체에 문의하십시오.

Watts Water Technologies

Watts Water Technologies

WATTS is a leading manufacturer and provider of products and solutions used in water protection, sanitation, HVAC, instrumentation and climatic electronic.

  • Watts Industries UK Ltd.

    Watts Industries UK Ltd.
    Colmworth Business Park
    PE19 8YX St. Neots
    United Kingdom
    wattswater.com

Google Map