| 1 |
1 |
REL52001 |
Easergy P3U, 4xI (1A/5A), 4xU, 16DI/8DO, Power A 48 - 230V, 220 Vdc/ac, 2 x RJ-45 |
| 2 |
2 |
REL52002 |
Easergy P3U, 4xI (1A/5A), 4xU, 16DI/8DO, Power A 48 - 230V, 220 Vdc/ac, RS-485 |
| 3 |
3 |
REL52003 |
Easergy P3U, 4xI (1A/5A), 4xU, 16DI/8DO, Power A 48 - 230V, 24 Vdc/ac, 2 x RJ-45 |
| 4 |
4 |
REL52004 |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, 2 x RJ-45 |
| 5 |
5 |
REL52005 |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 24 Vdc/ac, RS-485 |
| 6 |
6 |
REL52006 |
Easergy P3U, 4L, 4U, 16DI/8DO, Power B 24V, 24 Vdc/ac, RS-485 |
| 7 |
7 |
REL52007 |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 24 Vdc/ac, 2 x LC |
| 8 |
8 |
REL52008 |
Easergy P3U, 4L ringlug, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, 2 x RJ-45 |
| 9 |
9 |
REL52009 |
Easergy P3U, 4L, 4U, 16DI/8DO, Power B 24V, 24 Vdc/ac, 2 x RJ-45 |
| 10 |
10 |
REL52010 |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, 2 x LC |
| 11 |
11 |
REL52011 |
Easergy P3U, 4L, 1U, 10DI/5DO, Power B 24V, 24 Vdc/ac, 2 x RJ-45 |
| 12 |
12 |
REL52012 |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, RS-485 |
| 13 |
13 |
REL52013 |
Easergy P3U, 4L, 1U, 10DI/5DO, Power A 48-230V, 24 Vdc/ac, 2 x RJ-45 |
| 14 |
14 |
REL52014 |
Easergy P3U, 4L, 4U, 16DI/8DO, Power B 24V, 24 Vdc/ac, 2 x LC |
| 15 |
15 |
REL52015 |
Easergy P3U, 4L ringlug, 1U, 10DI/5DO, Power A 48-230V, 110 Vdc/ac, 2 x RJ-45 |
| 16 |
16 |
REL52016 |
Easergy P3U, 4L ringlug, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, RS-485 |
| 17 |
17 |
REL52017 |
Easergy P3U, 4L ringlug, 4U, 16DI/8DO, Power A 48-230V, 220 Vdc/ac, 2 x RJ-45 |
| 18 |
18 |
REL52018 |
Easergy P3U, 4L, 1U, 10DI/5DO, Power A 48-230V, 110 Vdc/ac, 2 x RJ-45 |
| 19 |
19 |
REL52019 |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 24 Vdc/ac, LC + RS-232 |
| 20 |
20 |
REL52020 |
Easergy P3U, 4L ringlug, 4U, 16DI/8DO, Power B 24V, 24 Vdc/ac, RS-485 |
| 21 |
21 |
REL52021 |
Easergy P3U, 4L ringlug, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, 2 x LC |
| 22 |
22 |
REL52022 |
Easergy P3U, 4L ringlug, 4U, 16DI/8DO, Power A 48-230V, 24 Vdc/ac, 2 x RJ-45 |
| 23 |
23 |
REL52023 |
Easergy P3U, 4L ringlug, 1U, 10DI/5DO, Power B 24V, 24 Vdc/ac, 2 x LC |
| 24 |
24 |
REL52024 |
Easergy P3U, 4L, 1U, 10DI/5DO, Power B 24V, 24 Vdc/ac, 2 x LC |
| 25 |
25 |
REL52025 |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, 2 x RJ-45 |
| 26 |
26 |
REL52001C |
Easergy P3U, 4xI (1A/5A), 4xU, 16DI/8DO, Power A 48 - 230V, 220 Vdc/ac, 2 x RJ-45 |
| 27 |
27 |
REL52002C |
Easergy P3U, 4xI (1A/5A), 4xU, 16DI/8DO, Power A 48 - 230V, 220 Vdc/ac, RS-485 |
| 28 |
28 |
REL52003C |
Easergy P3U, 4xI (1A/5A), 4xU, 16DI/8DO, Power A 48 - 230V, 24 Vdc/ac, 2 x RJ-45 |
| 29 |
29 |
REL52004C |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, 2 x RJ-45 |
| 30 |
30 |
REL52005C |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 24 Vdc/ac, RS-485 |
| 31 |
31 |
REL52007C |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 24 Vdc/ac, 2 x LC |
| 32 |
32 |
REL52010C |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, 2 x LC |
| 33 |
33 |
REL52012C |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, RS-485 |
| 34 |
34 |
REL52013C |
Easergy P3U, 4L, 1U, 10DI/5DO, Power A 48-230V, 24 Vdc/ac, 2 x RJ-45 |
| 35 |
35 |
REL52018C |
Easergy P3U, 4L, 1U, 10DI/5DO, Power A 48-230V, 110 Vdc/ac, 2 x RJ-45 |
| 36 |
36 |
REL52032C |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 24-230V, RS-485 |
| 37 |
37 |
REL52033C |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 24-230V, 2 x LC |
| 38 |
38 |
REL52037C |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, RS-485 |
| 39 |
39 |
REL52038C |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, 2 x LC |
| 40 |
40 |
REL52041C |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, RS-485 |
| 41 |
41 |
REL52042C |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x RJ-45 |
| 42 |
42 |
REL52043C |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC |
| 43 |
43 |
REL52049C |
Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 48-230V, DI: 220-230V, 2 x LC |
| 44 |
44 |
REL52001R |
Easergy P3U, 4xI (1A/5A), 4xU, 16DI/8DO, Power A 48 - 230V, 220 Vdc/ac, 2 x RJ-45 |
| 45 |
45 |
REL52002R |
Easergy P3U, 4xI (1A/5A), 4xU, 16DI/8DO, Power A 48 - 230V, 220 Vdc/ac, RS-485 |
| 46 |
46 |
REL52004R |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, 2 x RJ-45 |
| 47 |
47 |
REL52010R |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, 2 x LC |
| 48 |
48 |
REL52012R |
Easergy P3U, 4L, 4U, 16DI/8DO, Power A 48-230V, 110 Vdc/ac, RS-485 |
| 49 |
49 |
REL52018R |
Easergy P3U, 4L, 1U, 10DI/5DO, Power A 48-230V, 110 Vdc/ac, 2 x RJ-45 |
| 50 |
50 |
REL52037R |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, RS-485 |
| 51 |
51 |
REL52038R |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, 2 x LC |
| 52 |
52 |
REL52041R |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, RS-485 |
| 53 |
53 |
REL52042R |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x RJ-45 |
| 54 |
54 |
REL52043R |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC |
| 55 |
55 |
REL52026 |
Easergy P3U10, 4L, 1U, 2DI/5DO, Uaux: 48-230V, DI: 24-230V |
| 56 |
56 |
REL52027 |
Easergy P3U10, 4L ringlug, 1U, 2DI/5DO, Uaux: 48-230V, DI: 24-230V |
| 57 |
57 |
REL52028 |
Easergy P3U10, 4L, 1U, 2DI/5DO, Uaux: 48-230V, DI: 110-230V |
| 58 |
58 |
REL52029 |
Easergy P3U10, 4L ringlug, 1U, 2DI/5DO, Uaux: 48-230V, DI: 110-230V |
| 59 |
59 |
REL52030 |
Easergy P3U10, 4L, 1U, 2DI/5DO, Uaux: 48-230V, DI: 220-230V |
| 60 |
60 |
REL52031 |
Easergy P3U10, 4L ringlug, 1U, 2DI/5DO, Uaux: 48-230V, DI: 220-230V |
| 61 |
61 |
REL52032 |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 24-230V, RS-485 |
| 62 |
62 |
REL52033 |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 24-230V, 2 x LC |
| 63 |
63 |
REL52034 |
Easergy P3U20, 4L ringlug, 1U, 10DI/5DO, Uaux: 48-230V, DI: 24-230V, RS-485 |
| 64 |
64 |
REL52035 |
Easergy P3U20, 4L ringlug, 1U, 10DI/5DO, Uaux: 48-230V, DI: 24-230V, 2 x RJ-45 |
| 65 |
65 |
REL52036 |
Easergy P3U20, 4L ringlug, 1U, 10DI/5DO, Uaux: 48-230V, DI: 24-230V, 2 x LC |
| 66 |
66 |
REL52037 |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, RS-485 |
| 67 |
67 |
REL52038 |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, 2 x LC |
| 68 |
68 |
REL52039 |
Easergy P3U20, 4L ringlug, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, RS-485 |
| 69 |
69 |
REL52040 |
Easergy P3U20, 4L ringlug, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, 2 x LC |
| 70 |
70 |
REL52041 |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, RS-485 |
| 71 |
71 |
REL52042 |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x RJ-45 |
| 72 |
72 |
REL52043 |
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC |
| 73 |
73 |
REL52044 |
Easergy P3U20, 4L ringlug, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, RS-485 |
| 74 |
74 |
REL52045 |
Easergy P3U20, 4L ringlug, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x RJ-45 |
| 75 |
75 |
REL52046 |
Easergy P3U20, 4L ringlug, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC |
| 76 |
76 |
REL52047 |
Easergy P3U30, 4L ringlug, 4U, 16DI/8DO, Uaux: 48-230V, DI: 24-230V, RS-485 |
| 77 |
77 |
REL52048 |
Easergy P3U30, 4L ringlug, 4U, 16DI/8DO, Uaux: 48-230V, DI: 24-230V, 2 x LC |
| 78 |
78 |
REL52049 |
Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 48-230V, DI: 220-230V, 2 x LC |
| 79 |
79 |
REL52050 |
Easergy P3U30, 4L ringlug, 4U, 16DI/8DO, Uaux: 48-230V, DI: 220-230V, RS-485 |
| 80 |
80 |
REL52051 |
Easergy P3U30, 4L ringlug, 4U, 16DI/8DO, Uaux: 48-230V, DI: 220-230V, 2 x LC |