700-HX Digital Timing Relay, Multi-Function, 1 Timed Contact w/ No Voltage Inputs, Multi-Mode (14 Functions), 0 to 9999 hours, SPDT, 12-24 V DC / 24 V AC 50/60Hz

Manufacturer Rockwell Automation
Description 700-HX Digital Timing Relay, Multi-Function, 1 Timed Contact w/ No Voltage Inputs, Multi-Mode (14 Functions), 0 to 9999 hours, SPDT, 12-24 V DC / 24 V AC 50/60Hz
Part Number 700-HX86SU24
캐드 모델

제품 선택

CADPart NumberDescription
CAD를 사용할 수 없습니다.700-HX86SU24700-HX Digital Timing Relay, Multi-Function, 1 Timed Contact w/ No Voltage Inputs, Multi-Mode (14 Functions), 0 to 9999 hours, SPDT, 12-24 V DC / 24 V AC 50/60Hz

공급업체에 문의하십시오.

Rockwell Automation

Rockwell Automation

Manufacturer of power, control and information solutions

Google Map