Refrigerated Air Dryer, IDH4-20-E

 
Manufacturer SMC
Description Refrigerated Air Dryer, 50 °F Dew Point
Manufacturer Part Number IDH4-20-E
MI Item Number 07440749
Distributor Motion Industries
Motion Internal Description IDH4-20-E THERMO DRYER
E-Shop link https://www.motionindustries.com/products/sku/07440749
Air Flow Capacity 14.13 scfm @ 60 Hz
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 95 °F
Minimum Operating Temperature 59 °F
Overall Height 19.610 in
Overall Length 17.910 in
Overall Width 11.690 in
Refrigerant Type R 134.a
Series IDH-E
Standard Dew Point 50 °F
Supply Current 2.1 A
Supply Frequency 50/60 Hz
Supply Phase 1
Supply Voltage 200 V ac
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

공급업체에 문의하십시오.

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map