Refrigerated Air Dryer IDFB8E-11N

 
Manufacturer SMC
Description Refrigerated Air Dryer, 63.80 lbs, 3/4 NPT Port Size
Part Number IDFB8E-11N
MI Item Number 02885954
Distributor Motion Industries
Motion Internal Description IDFB8E-11N
E-Shop link https://www.motionindustries.com/products/sku/02885954
Air Flow Capacity 45 scfm @ 60 Hz
Maximum Operating Pressure 150 psi
Maximum Operating Temperature 104 °F
Minimum Operating Temperature 36 °F
Overall Height 22.400 in
Overall Length 19.100 in
Overall Width 10.600 in
Port Gender Female
Port Size 3/4 NPT
Refrigerant Type R 134.a
Series IDFB-E
Standard Dew Point 50 °F
Supply Current 3.5 A
Supply Frequency 60 Hz
Supply Phase 1
Supply Voltage 115 V ac
Weight 63.80 lbs
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

공급업체에 문의하십시오.

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map