Refrigerated Air Dryer, IDFB75E-46-L

 
Manufacturer SMC
Description Refrigerated Air Dryer, 2 BSPT Port Size, 50 °F Dew Point
Manufacturer Part Number IDFB75E-46-L
MI Item Number 06869971
Distributor Motion Industries
Motion Internal Description IDFB75E-46-L REFRIGERATED AIR DRYER
E-Shop link https://www.motionindustries.com/products/sku/06869971
Air Flow Capacity 406 scfm @ 60 Hz
Maximum Operating Pressure 150 psi
Maximum Operating Temperature 104 °F
Minimum Operating Temperature 36 °F
Overall Height 38.100 in
Overall Length 33.700 in
Overall Width 20.700 in
Port Gender Male
Port Size 2 BSPT
Refrigerant Type R 407.c
Series IDFB-E
Standard Dew Point 50 °F
Supply Current 3.8 A
Supply Frequency 60 Hz
Supply Phase 3
Supply Voltage 460 V ac
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

공급업체에 문의하십시오.

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map