Metraloop - Weld Ends - MLW80075

 
Manufacturer Metraflex Co.
Description Metraloop - Weld Ends - MLW80075
Part Number MLW80075
Spring Force [lbs] 47
Flow Coefficient 10.942
Max. Saturated Steam Press [psi] 300
Weight [lb] 5
Pipe Size [in] 3/4
Fittings Material Sch 40 Carbon Steel
End Fittings Welded
B - Length [in] 17.875
A - End to End [in] 10
PSI [psi] 792
Movement ±4
Hose & Braid Material Series 300 Stainless Steel
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

공급업체에 문의하십시오.

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map