HWA 265 K

Robust, dual-channel DN65 sealing head with large bearing spacing and up to 50% higher speed than the standard H.

 
Manufacturer maierGroup
Description HWA 265 K
Manufacturer Part Number 1108690
Product Page https://maier-heidenheim.com/ddf/baureihe-h/
Material Guss
Mass 37 kg
Quantity 1
Media Wasser, Dampf
max flow rate bis 31,5 m³/h
max speed 150000/(DN x PN)
max temperature -10…230 °C
max pressure -0,2…28 bar
Inner diameter of rotor 66 mm
Housing connection B G 2
Housing connection C G 2
Rotor connection K-flange 85 mm
Diameter of inner tube support 45 mm
Overall length 402 mm
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

제품 설명

Flexible, robust, and low-maintenance: The reinforced version of the H series is designed for a wide range of media and a large pressure and temperature range up to higher speeds. This means you only need one solution for a wide variety of applications. As a result, you can reduce your maintenance and storage costs in the long term.

공급업체에 문의하십시오.

maierGROUP

maierGROUP

The maierGROUP is your reliable partner when it comes to piping media from a stationary to a rotating unit. We are your competent partner, from selecting and manufacturing of your rotary joint up to service during operation. More than 100 years of experience in the development of machine components make sure you take the right decision.

Google Map