LNG (Linear slot diffusers)

 
Manufacturer Madel
Reference description LNG-PLSD-(1 Slot)-500
Reference LNG-PLSD-(1 Slot)-500
Product Code LNG-AR+PLSD-AIS-R
Manufacturer Product Link https://www.madel.com/en/product/lng-linear-slot-diffusers/
Minimum Air Flow [m³/h] 39,15
Maximum Air Flow [m³/h] 70,47
OMNICLASS Table 23 Code 23-33 41 00
OmniClass name HVAC Air Terminals
Masterformat Code 23 36 00
MasterFormat Air Terminal Units
Uniclass Product Code Pr_70_65_04
Name Uniclass Product Air terminals and diffusers
Name BIM&CO
Overall length [mm] 500
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

제품 설명

The LNG series linear diffusers are designed to combine the aesthetics with the technical performance. They can be mounted in false ceilings or suspended from the ceiling. They allow the formation of diffuser continuous lines, with active and inactive areas, without breaking the uniformity of the whole. They are suitable both for supply and return. By adjusting their blades it is possible to obtain a horizontal distribution of the air in one or the other direction or its vertical projection without change the volume of air. The LNG diffusers admit a flow variation of 60 % keeping the air stream stable. These diffusers can be used from 2,6 up to 4 meters high and at a temperature differential up to 12ºC.

공급업체에 문의하십시오.

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map