LÜDECKE GmbH
LÜDECKE GmbH

Series ESDMF DN 6 - Couplings with straight male thread (inner cone DIN 3863)

Manufacturer LÜDECKE GmbH
Description Series ESDMF DN 6, Coupling G 1/4 m, Brass MS 58, straight-through, flat-sealing
Article No ESDMF 14 A
Temperature -20°C - +200°C
DN DN 6
Operation Two-hands
Type of valve Straight-through
Max. working pressure PN 15 bar
Media Tempered media
Quantity 5
캐드 모델
공유
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

공급업체에 문의하십시오.

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map