binder
binder

M16 IP67 male angled connector, Contacts: 5, 4.0 - 6.0 mm, shieldable, solder, IP67, UL

M16, series 423, Miniature Connectors

Manufacturer binder
Description M16 IP67 male angled connector, Contacts: 5, 4.0 - 6.0 mm, shieldable, solder, IP67, UL
Part Number 99 5113 79 05
Mass 63.243
product segment Miniature Connectors
numbers of contacts 5
design male angled connector
locking system screw
termination solder
installation type cable mounting
EMC shieldable
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 500 Mating cycles
cable outlet 4.0 - 6.0 mm
Rated current 6 A
Rated voltage 250 V
pollution degree 1
overvoltage category III
insulating material group I
캐드 모델
공유
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

제품 설명

male angled connector

공급업체에 문의하십시오.

binder

binder

Connectors

Google Map