Pressure gauge D 50, centre back connection .Rp 1/4 class 2 5

Manufacturer AVENTICS
Description Pressure gauge D 50 scale 0-16 bar centre back connection .Rp 1/4 class 2,5
Part Number R412004418
제품 선택
Selector Part Number Description External Diameter (mm) Mounting Max Pressure (bar) Connection Scale Range (bar)
1 R412004413 Pressure gauge D 50 scale 0-1.6 bar centre back connection .Rp 1/4 class 2,5 50 Back 1.6 G1/4 0
2 R412004415 Pressure gauge D 50 scale 0-4 bar centre back connection .Rp 1/4 class 2,5 50 Back 4 G1/4 0
3 R412004417 Pressure gauge D 50 scale 0-10 bar centre back connection .Rp 1/4 class 2,5 50 Back 10 G1/4 8
4 R412004418 Pressure gauge D 50 scale 0-16 bar centre back connection .Rp 1/4 class 2,5 50 Back 16 G1/4 12
Part Number
Description
External Diameter (mm)
Mounting
Max Pressure (bar)
Connection
Scale Range (bar)
문서
공급업체에 문의하십시오.
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS