CAMD - Extremely robust medium pressure and single inlet centrifugal fans with sheet steel casing and impeller

 
Manufacturer SODECA, SLU
Description Extremely robust medium pressure and single inlet centrifugal fans with sheet steel casing and impeller - CAMD-400/B-90L/2 LG0
Model CAMD-400/B-90L/2 LG0
Mass (kg) 70
Unit Length (mm) 675
Unit Width (mm) 515
Unit Height (mm) 830
Input radius (mm) 127.5
Input diameter (mm) 255
Output width (mm) 183
Output height (mm) 256
Voltage (V) 400
Number of poles 3
Frequency (Hz) 50
Current (A) 4.21
Apparent Load (VA) 2917
Maximum Flow (m3/h) 3060
Minimum Flow (m3/h) 1260
Speed (r/min) 2840
Orientation LG0
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

ドキュメンテーション

サプライヤーに問い合わせる

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map