2
pewag

360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW

Manufacturer pewag
Description 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW
Code PLBW 0,3 t
WLL [kg] 300
Weight [kg/pc.] 0,31
製品セレクション
Selector Code Description Thread WLL [kg] a [mm] b [mm] c [mm] e [mm] f [mm] g [mm] h [mm] Hex [mm] n [mm] nmax [mm] Hex size [mm] Weight [kg/pc.]
1 PLBW 0,3 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M8 300 29 56 30 38 18 27 94 8 13 80 15 0,31
2 PLBW 0,6 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M10 600 29 56 30 38 18 27 94 8 15 100 15 0,35
3 PLBW 1 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M12 1000 29 56 30 38 18 27 94 8 17 180 15 0,37
4 PLBW 1,3 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M14 1300 43 79 45 55 25 38 138 10 22 220 24 1,03
5 PLBW 1,6 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M16 1600 43 79 45 55 25 38 138 10 24 260 24 10,40
6 PLBW 2 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M18 2000 43 79 45 55 25 38 138 10 27 295 24 1,07
7 PLBW 2,5 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M20 2500 43 79 45 55 25 38 138 10 30 355 24 1,08
8 PLBW 3 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M22 3000 64 118 68 85 38 58 209 14 33 355 36 3,50
9 PLBW 4 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M24 4000 64 118 68 85 38 58 209 14 36 355 36 3,60
10 PLBW 5 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M27 5000 64 118 68 85 38 58 209 14 40 355 36 3,60
11 PLBW 6,3 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M30 6300 64 118 68 85 38 58 209 14 45 355 36 3,70
12 PLBW 8 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M33 8000 106 188 108 132 60 91 331 19 54 328 55 14,30
13 PLBW 10 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M36 10000 106 188 108 132 60 91 331 19 59 328 55 14,40
14 PLBW 12,5 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M42 12500 106 188 108 132 50 91 331 19 69 328 55 14,70
15 PLBW 15 t 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW M48 15000 106 188 108 132 60 91 331 19 74 328 55 15,00
16 PLBW U5/16 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 5/16"-18 300 29 56 30 38 18 27 94 5/16" 13 - 5/8" 0,32
17 PLBW U3/8 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 3/8"-16 600 29 56 30 38 18 27 94 5/16" 15 - 5/8" 0,33
18 PLBW U7/16 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 7/16"-14 1000 29 56 30 38 18 27 94 5/16" 17 - 5/8" 0,34
19 PLBW U1/2 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 1/2"-13 1000 29 56 30 38 18 27 94 5/16" 17 - 5/8" 0,35
20 PLBW U9/16 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 9/16"-12 1300 43 79 45 55 25 38 138 5/16" 22 - 1" 1,03
21 PLBW U5/8 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 5/8"-11 1600 43 79 45 55 25 38 138 5/16" 24 - 1" 1,04
22 PLBW U3/4 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 3/4"-10 2500 43 79 45 55 25 38 138 5/16" 30 - 1" 1,08
23 PLBW U7/8 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 7/8"-9 4000 64 118 68 85 38 58 209 9/16" 36 - 1 3/8" 3,53
24 PLBW U1 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 1"-8 5000 64 118 68 85 38 58 209 9/16" 40 - 1 3/8" 3,58
25 PLBW U1 1/8 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 1 1/8"-7 6000 64 118 68 85 38 58 209 9/16" 45 - 1 3/8" 3,66
26 PLBW U1 1/4 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 1 1/4"-7 8000 106 188 108 132 60 91 331 3/4" 54 - 2 3/16" 14,5
27 PLBW U1 3/8 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 1 3/8"-6 10000 106 188 108 132 60 91 331 3/4" 59 - 2 3/16" 14,6
28 PLBW U1 1/2 360° Rotatable and screwable lifting points pewag winner profillift Beta PLBW 1 1/2"-6 11000 106 188 108 132 60 91 331 3/4" 69 - 2 3/16" 14,9
Code
Description
Thread
WLL [kg]
a [mm]
b [mm]
c [mm]
e [mm]
f [mm]
g [mm]
h [mm]
Hex [mm]
n [mm]
nmax [mm]
Hex size [mm]
Weight [kg/pc.]
ドキュメンテーション
サプライヤーに問い合わせる
pewag Manufacturer of chains
pewag austria GmbH
この製品をダウンロードしたユーザーは、次のものもダウンロードしています:
ページ