V-Groove Cam Follower, NVTR-2.50

 
Manufacturer PCI Procal Inc.
Description V-Groove Cam Follower, 2.5000 in Roller Dia., 1.2500 in Roller Width, V-Grooved, NVTR, Non-Metallic
Part Number NVTR-2.50
MI Item Number 09395710
Distributor Motion Industries
Motion Internal Description NVTR-2.50
E-Shop link https://motionindustries.com/products/sku/09395710
Axial Dynamic Load Capacity 1101 lbf
Axial Static Load Capacity 348 lbf
Bearing Element Ball - Two Rows
Closure Type Sealed
Lubrication Type Sealed for Life
Point Diameter 1.5000 in
Radial Dynamic Load Capacity 2651 lbf
Radial Static Load Capacity 1394 lbf
Roller Diameter 2.5000 in
Roller Material Non-Metallic
Roller Shape V-Grooved
Roller Width 1.2500 in
Seal Type Rubber Lip
Series NVTR
Stud Diameter 0.7500 in
Stud Length 1.7500 in
Stud Material Carbon Steel
Thread Length 0.8750 in
Thread Size 3/4-16
Weight 0.640 lbs
Width to Groove Center 1.5000 in
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

ドキュメンテーション

サプライヤーに問い合わせる

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map