V-Groove Cam Follower, NVTR-2.00

 
Manufacturer PCI Procal Inc.
Description V-Groove Cam Follower, 2.0000 in Roller Dia., 0.8100 in Roller Width, V-Grooved, NVTR, Non-Metallic
Part Number NVTR-2.00
MI Item Number 09395709
Distributor Motion Industries
Motion Internal Description NVTR-2.00
E-Shop link https://motionindustries.com/products/sku/09395709
Axial Dynamic Load Capacity 430 lbf
Axial Static Load Capacity 80 lbf
Bearing Element Ball - Two Rows
Closure Type Sealed
Lubrication Type Sealed for Life
Point Diameter 1.3750 in
Radial Dynamic Load Capacity 1231 lbf
Radial Static Load Capacity 640 lbf
Roller Diameter 2.0000 in
Roller Material Non-Metallic
Roller Shape V-Grooved
Roller Width 0.8100 in
Seal Type Rubber Lip
Series NVTR
Stud Diameter 0.5000 in
Stud Length 1.2500 in
Stud Material Carbon Steel
Thread Length 0.6250 in
Thread Size 1/2-20
Weight 0.250 lbs
Width to Groove Center 1.3750 in
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

ドキュメンテーション

サプライヤーに問い合わせる

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map