Take-Up Ball Bearing Unit, CUCT203C

 
Manufacturer AMI Bearings
Description Take-Up Ball Bearing Unit, Side Mount, 17 mm Bore, Cast Iron Housing, Set Screw Collar, 12 mm Slot
Manufacturer Part Number CUCT203C
MI Item Number 03766791
Distributor Motion Industries
E-Shop link https://motionindustries.com/products/sku/03766791
Bore Diameter 17 mm
Dynamic Load Capacity 1310 kgf
Housing Material Cast Iron
Locking Device Set Screw
Lubrication Type Lubrication Fitting
Manufacturer UPC Number 0808250142644
Overall Height 89 mm
Overall Length 96 mm
Rod Hole Diameter 19 mm
Seal Type Contact with Slinger
Series CUCT200C
Slot Spacing 51 mm
Slot Width 12 mm
Unit Type Side Mount
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

ドキュメンテーション

サプライヤーに問い合わせる

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map