Flanged Cam Follower, FCR-5

 
Manufacturer Smith Bearing
Description Flanged Cam Follower, 5.0000 in Roller Dia, 3.0000 in Roller Width, 2.0000 in Stud Dia, 4.5000 in Stud Length, Steel Material
Manufacturer Part Number FCR-5
MI Item Number 01450092
Distributor Motion Industries
Motion Internal Description FCR 5 IDLER ROLLER
E-Shop link https://motionindustries.com/products/sku/01450092
Bearing Element Tapered Rollers
Closure Type Unsealed
Radial Dynamic Load Capacity 35800 lbs
Roller Diameter 5.0000 in
Roller Material Steel
Roller Shape Single Flanged
Roller Width 3.0000 in
Stud Diameter 2.0000 in
Stud Length 4.5000 in
Stud Type Flanged
Flange Diameter 4.1875 in
Flange Thickness 0.5938 in
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

商品の説明

SMITH-TRAX special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications.

ドキュメンテーション

サプライヤーに問い合わせる

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map