Flanged Cam Follower, CIR-4.00

 
Manufacturer PCI Procal Inc.
Description Flanged Cam Follower, 3.5625 in Roller Dia., 1.6875 in Roller Width, Channel & I-Beam
Part Number CIR-4.00
MI Item Number 00088407
Distributor Motion Industries
Motion Internal Description CIR 4.00 CHANNEL & I-BEAM ROLLER
E-Shop link https://motionindustries.com/products/sku/00088407
Bearing Element Balls - Two Rows
Closure Type Double Seal
Point Diameter 3.9400 in
Radial Dynamic Load Capacity 3820 lbs
Radial Static Load Capacity 2140 lbs
Roller Diameter 3.5625 in
Roller Material Chrome Steel
Roller Shape Channel & I-Beam
Roller Width 1.6875 in
Stud Diameter 0.8750 in
Stud Length 2.0000 in
Thread Size 7/8-14
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

ドキュメンテーション

サプライヤーに問い合わせる

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map