Metraloop - Weld Ends - MLW30500

 
Manufacturer Metraflex Co.
Description Metraloop - Weld Ends - MLW30500
Part Number MLW30500
Spring Force [lbs] 186
Flow Coefficient 1.459
Max. Saturated Steam Press [psi] 153
Weight [lb] 81
Pipe Size [in] 5
Fittings Material Sch 40 Carbon Steel
End Fittings Welded
B - Length [in] 32.25
A - End to End [in] 30
PSI [psi] 191
Movement ±1.5
Hose & Braid Material Series 300 Stainless Steel
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

ドキュメンテーション

サプライヤーに問い合わせる

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map